IESNA:LM-63-2002
[TEST]P1461949
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-50-740-U-T2RE
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 50W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]3.35%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8609.2
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1472.6 1458.6 1416.3 1352.0 1375.6 1512.5 1685.4 1845.9 2012.8 2183.7 2341.5 2462.4 2599.0 2790.3 3058.2 
3348.5 3670.3 3939.8 4149.5 4184.6 3868.4 3257.8 2584.2 2179.7 1835.6 1389.5 908.8 773.0 592.2 434.4 
331.4 285.9 234.8 188.1 148.1 95.8 31.9 0.0 
1472.6 1457.8 1417.1 1348.8 1376.4 1510.1 1669.1 1836.4 2010.4 2184.9 2338.7 2452.1 2589.8 2786.7 3046.2 
3342.9 3628.0 3883.5 4123.1 4156.7 3861.6 3249.9 2634.5 2164.2 1841.5 1376.0 925.6 779.8 602.1 437.6 
335.4 284.7 236.0 189.7 143.7 96.6 34.7 0.0 
1472.6 1454.6 1421.9 1359.2 1374.4 1495.4 1659.9 1826.8 1997.7 2172.2 2319.9 2472.0 2611.4 2784.7 3007.1 
3271.0 3567.7 3816.1 4017.7 4121.1 3920.3 3441.9 2813.8 2297.5 1912.6 1447.0 982.7 837.7 650.8 476.4 
357.8 291.5 240.8 194.5 147.7 89.4 37.9 0.0 
1472.6 1455.8 1432.3 1377.6 1369.2 1474.2 1631.9 1794.4 1968.5 2134.6 2305.9 2466.0 2629.8 2798.3 2983.5 
3184.4 3435.1 3684.3 3882.7 4023.7 3985.8 3677.1 3192.0 2647.3 2173.8 1661.9 1116.8 933.2 709.9 489.9 
369.3 290.7 236.4 191.7 149.7 99.8 38.7 0.0 
1472.6 1457.4 1451.4 1402.3 1382.0 1455.8 1590.4 1738.5 1910.2 2087.1 2262.4 2423.7 2585.8 2765.5 2948.8 
3092.1 3249.1 3408.8 3572.5 3683.9 3741.0 3600.8 3223.5 2751.9 2309.9 1941.4 1378.0 1130.4 829.7 509.9 
363.0 286.7 233.2 187.3 146.1 96.6 39.9 0.0 
1472.6 1458.2 1468.2 1439.9 1416.3 1443.8 1544.5 1680.6 1830.4 1988.9 2162.6 2324.7 2487.2 2644.5 2797.9 
2932.8 3014.7 3110.5 3198.7 3299.0 3362.9 3397.2 3258.2 2963.6 2537.5 2166.2 1808.8 1625.1 1259.4 696.4 
420.5 300.7 235.2 191.7 151.7 98.2 41.5 0.0 
1472.6 1461.4 1480.6 1486.2 1476.6 1485.0 1530.9 1622.3 1738.5 1868.7 2018.8 2160.6 2298.7 2438.1 2596.6 
2744.3 2767.5 2800.3 2888.9 3011.9 3160.8 3341.7 3529.8 3607.2 3554.1 3370.0 3065.4 2921.6 2666.5 2000.5 
1132.0 496.7 302.7 220.4 165.3 113.4 48.7 0.0 
1472.6 1459.4 1481.8 1513.3 1538.5 1562.8 1600.8 1651.5 1721.4 1794.8 1880.3 1974.5 2054.0 2166.6 2319.9 
2471.2 2455.7 2452.9 2563.1 2773.9 3088.9 3552.9 4089.2 4676.5 5205.6 5455.2 5308.6 5150.5 4826.3 
4163.0 3391.6 2286.0 1185.9 429.2 196.1 133.8 59.1 0.0 
1472.6 1462.6 1479.0 1515.3 1569.2 1629.5 1695.4 1768.9 1839.9 1909.0 1966.5 2020.8 2067.9 2139.0 2255.6 
2380.6 2417.7 2423.3 2539.5 2779.9 3260.2 3896.7 4688.1 5485.5 6187.1 6714.9 6997.2 7002.0 6841.9 
6085.2 4751.6 2975.9 1258.2 422.1 182.9 128.2 74.3 0.0 
1472.6 1467.0 1484.2 1520.1 1574.4 1633.5 1707.0 1784.8 1859.5 1934.6 1994.1 2053.2 2105.1 2175.4 2293.1 
2413.3 2459.3 2470.8 2589.8 2849.4 3302.2 3966.6 4722.9 5456.0 6151.5 6677.4 6962.5 6972.9 6815.6 
6077.3 4743.6 2991.5 1225.0 375.3 178.1 127.0 77.1 0.0 
1472.6 1470.2 1486.6 1522.1 1575.6 1645.9 1730.1 1818.8 1915.8 2006.1 2089.1 2161.4 2229.7 2298.7 2377.4 
2439.7 2451.7 2432.9 2472.4 2632.5 3036.2 3562.9 4134.3 4690.1 5160.5 5389.7 5374.9 5294.6 5067.0 
4187.8 2886.9 1411.1 426.8 172.1 120.6 83.1 34.3 0.0 
1472.6 1476.2 1493.4 1530.1 1578.8 1641.9 1718.2 1793.6 1867.9 1935.8 1985.7 2024.8 2059.2 2088.3 2118.7 
2137.4 2121.8 2112.7 2185.7 2391.8 2841.8 3412.8 4008.9 4514.0 4725.2 4696.5 4479.3 4311.6 3952.6 
2881.7 1705.4 779.0 264.3 142.9 114.6 73.9 22.0 0.0 
1472.6 1482.2 1502.5 1534.5 1579.2 1632.7 1688.2 1735.7 1777.3 1802.4 1809.6 1807.2 1801.6 1800.8 1803.2 
1805.2 1781.3 1758.1 1772.1 1851.1 2059.2 2432.5 2761.5 2921.6 2896.5 2750.3 2420.5 2210.5 1836.0 1119.2 
559.4 274.3 176.9 140.2 108.6 65.1 20.0 0.0 
1472.6 1490.2 1515.7 1537.7 1552.1 1561.2 1559.2 1546.5 1524.5 1489.4 1442.3 1374.8 1301.3 1233.0 1169.5 
1103.6 1013.0 917.2 837.3 778.6 752.3 765.8 813.0 865.3 881.6 813.0 667.2 595.3 508.3 365.4 265.9 
194.1 157.7 130.6 103.8 67.5 24.0 0.0 
1472.6 1499.7 1518.5 1515.3 1486.6 1451.8 1409.5 1362.8 1312.5 1260.6 1215.5 1171.9 1120.4 1053.7 985.9 
899.6 811.8 726.7 655.6 604.9 577.0 573.4 586.2 586.2 546.6 466.4 372.5 344.6 299.9 239.6 202.8 
179.7 161.3 136.6 106.2 71.1 26.8 0.0 
1472.6 1506.5 1510.9 1473.8 1416.3 1360.8 1308.9 1269.8 1241.0 1217.8 1190.3 1156.8 1109.6 1054.9 978.7 
895.6 798.2 714.3 628.1 567.4 525.9 497.1 465.2 422.5 378.1 331.8 292.7 278.7 263.1 240.4 222.0 198.8 
166.1 137.8 108.6 73.5 26.4 0.0 
1472.6 1511.3 1495.8 1435.5 1364.0 1310.1 1269.0 1241.8 1227.0 1209.9 1193.5 1171.1 1134.0 1080.9 1013.4 
928.8 826.5 729.5 652.4 590.2 539.4 486.3 427.2 380.5 342.6 314.2 293.9 287.5 278.7 261.5 243.6 211.6 
174.9 145.7 119.0 82.7 26.8 0.0 
1472.6 1508.5 1477.4 1395.1 1330.8 1282.5 1249.8 1229.0 1213.1 1205.1 1198.7 1183.1 1147.6 1094.9 1020.6 
935.5 844.5 761.5 682.4 601.3 535.1 483.1 432.4 392.5 363.0 346.2 332.2 326.6 314.6 284.7 254.7 224.4 
194.1 166.5 133.8 92.2 35.5 0.0 
1472.6 1508.9 1459.0 1367.6 1309.7 1269.4 1239.8 1217.8 1206.3 1203.5 1196.3 1173.1 1128.8 1073.3 1000.6 
920.8 841.7 744.7 642.5 587.4 541.8 497.9 458.4 430.4 413.7 395.7 372.9 361.4 343.8 305.1 277.9 256.3 
234.8 207.6 171.7 127.4 66.7 0.0 
1472.6 1507.7 1449.0 1355.2 1297.7 1260.2 1233.4 1215.1 1209.5 1209.1 1197.9 1168.7 1116.8 1055.3 977.9 
904.4 817.8 699.6 623.3 571.0 529.5 500.3 481.9 468.0 448.8 420.5 392.9 380.5 359.0 333.8 315.0 
301.9 287.1 260.7 221.2 159.3 93.8 0.0 
1472.6 1503.7 1438.3 1347.6 1293.3 1257.0 1231.0 1213.5 1211.1 1212.3 1198.3 1164.7 1109.2 1048.1 969.9 
895.2 790.2 694.4 616.5 568.6 531.9 511.5 497.1 480.8 456.0 428.8 402.9 388.1 367.8 346.2 336.6 
334.6 323.4 292.3 180.5 84.3 39.5 0.0 
1472.6 1502.9 1437.9 1354.4 1295.3 1258.6 1233.8 1215.9 1215.5 1216.3 1201.1 1167.1 1116.4 1046.9 970.7 
892.4 789.0 690.8 622.1 571.0 534.3 515.5 500.7 482.3 460.0 430.8 406.9 391.7 370.5 350.2 342.2 
340.2 332.6 294.3 182.5 80.3 27.2 0.0 
